{hansa_flex/hydraulics/ball_valves/1_ball_valves_high_pressure/1_1_2way/1_1_3_pipe_din2353/bkhl_bkhs_vz_asmtab.prj},{NB=BKHL 16 VZ},{DES=BKHL 16 VZ},{DN=16},{SER=L},{PD=18},{G=M 26x1,5},{LW=13},{OP=PN 500},{AF=12},{SF=1.5},{ZNR=BKH DN16 18L.stp},{VERSC=6},{PPATH=assemblies/bkhl_bkhs_vz_asmtpl.prj},{L=83},{L1=48.2},{H1=46},{B=38},{H2=18.7},{S=3.5},{RA=18},{I=12.5},{SW1=30},{INFO=HTML (Online)},{INFOLINKDE=https://shop.hansa-flex.de/de_DE/BKHLVZ/BKHSVZ},{INFOLINKEN=https://shop.hansa-flex.co.uk/en_GB/BKHLVZ/BKHSVZ}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.